4CG 06 A 21, 4CG06A21
626523
Model code: 4CG06A21
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Check valves
626523
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design code | 21 Series |
| Model Code 1 | 4CG06A21 |
| Product height in | 6.760 |
| Product height mm | 171.704 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 3.340 |
| Product width mm | 84.836 |