Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AGRICULTURECONSTRUCTIONHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | AgricultureConstructionHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | DANFOSS | Danfoss |
| Certifications | MSHA APPROVEDUSCG | MSHA ApprovedUSCG |
| Compliances | SAE 100R17 | SAE 100R17 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.9 | |
| Fitting drop dimension 2 MM | 48.0 | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | 6C | FEMALE ORFS SWIVEL(CRIMP NUT) |
| Fittings end type 2 | 6C | FEMALE ORFS SWIVEL(CRIMP NUT) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC118 SERIES | EC118 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 24211D-12-12Z | |
| Legacy fitting part number 2 | 24291-12-12H48Z | |
| Overall length IN | 10.6 | |
| Overall length MM | 269 | |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |
| Thread size 2 | 1 3/16-12 UN | 1 3/16-12 UN |