Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
629539
VALVE PLATE R.H.
629539
Where to buy
Export PDF
Tools
Add to comparison
629539
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.860
Product height mm
98.044
Product length in
3.855
Product length mm
97.917
Product width in
0.200
Product width mm
5.080