63-190535-8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
63-190535-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | 2807, FC465, S-TW | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 0.5 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | .88 in | |
| Hex Size 2 | .94 in | |
| Hose cut-off factor | 1.48 in | |
| Inside diameter | .35 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1.24 lb | |
| Packaged Width | 9 in | |
| Product Height | .94 in | |
| Product Length/Depth | 2.07 in | |
| Product material | Brass and Carbon steel | |
| Product Volume | 1.829 in³ | |
| Product Weight | .24 lb | |
| Product Width | .94 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| UPC | 678146057075 |