
Aeroquip by Danfoss
63-190626-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
63-190626-16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | 2807, FC465, S-TW |
| Construction style | Reusable |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | 1.31 in |
| Hex Size 2 | 1.38 in |
| Hose cut-off factor | 1.49 in |
| Hose dash size | -16 |
| Inside diameter | .56 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.68 lb |
| Packaged Width | 9 in |
| Product Height | 2.88 in |
| Product Length/Depth | 2.1 in |
| Product material | Brass and Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 17.418 in³ |
| Product Weight | .68 lb |
| Product Width | 2.88 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 190626 Series |