Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.530 | |
| A dimension MM | 38.862 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.000 | |
| Backup hex size MM | 25.400 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 63-473A-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 16.002 | |
| Compatible hoses | 2807 | 2807 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.000 | |
| End connection hex size MM | 25.000 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.923 | |
| Hose cut off factor MM | 23.444 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.938 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 2.100 | |
| Product length mm | 53.340 | |
| Product material | BRASS | Brass |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
