Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
630-1002
MOTOR-ORBITAL,J2K SERIES 160 [9.76]
630-1002
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
630-1002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.680
Product height mm
195.072
Product length in
6.430
Product length mm
163.322
Product width in
7.680
Product width mm
195.072
Sub brand
CHAR-LYNN
Char-Lynn