Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
630-1003
MOTOR-ORBITAL,J2K SERIES 195 [11.9]
630-1003
Tools
Add to comparison
Add to comparison
630-1003
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.280
Product height mm
134.112
Product length in
8.470
Product length mm
215.138
Product width in
5.280
Product width mm
134.112
Sub brand
CHAR-LYNN
Char-Lynn