Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
630-1004
MOTOR-ORBITAL,J2K SERIES 245 [14.95]
630-1004
Where to buy
Export PDF
Tools
Add to comparison
630-1004
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.870
Product height mm
98.298
Product length in
7.710
Product length mm
195.834
Product width in
5.270
Product width mm
133.858
Sub brand
CHAR-LYNN
Char-Lynn