Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PRESSURE HYDRAULICSPETROLEUM BASED FLUIDSWATER-GLYCOL SYSTEMS | High pressure hydraulicsPetroleum based fluidsWater-glycol systems |
| Brand | DANFOSS | Danfoss |
| Certifications | ABS CERTIFIEDDNVMSHA APPROVEDUSCG | ABS CertifiedDNVMSHA ApprovedUSCG |
| Compliances | ISO 18752-DC PERFORMANCESAE 100R15 | ISO 18752-DC PerformanceSAE 100R15 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 2 | 16 | Size 16 |
| Fittings end type 2 | FR | ORS Female |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC600 SERIES | EC600 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 4S16FHB16.061 | |
| Legacy fitting part number 2 | 4S16FR16 | |
| Overall length IN | 124.7 | |
| Overall length MM | 3167 | |
| Thread size 2 | 1 7/16-12 UN | 1 7/16-12 UN |