Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PRESSURE HYDRAULICSPETROLEUM BASED FLUIDSWATER-GLYCOL SYSTEMS | High pressure hydraulicsPetroleum based fluidsWater-glycol systems |
| Brand | DANFOSS | Danfoss |
| Certifications | ABS CERTIFIEDDNVMSHA APPROVEDUSCG | ABS CertifiedDNVMSHA ApprovedUSCG |
| Compliances | ISO 18752-DC PERFORMANCESAE 100R15 | ISO 18752-DC PerformanceSAE 100R15 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 4S | 4 Spiral - through the cover |
| Fittings end type 1 | FJ | JIC Female 37° |
| Fittings end type 2 | FJ | JIC Female 37° |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC600 SERIES | EC600 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 4SA12FJ12 | |
| Legacy fitting part number 2 | 4SA12FJ12 | |
| Overall length IN | 124.2 | |
| Overall length MM | 3155 | |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN | 1 1/16-12 UN |