Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Installation type | Screw-in Cartridge |
| Product height in | 2.570 |
| Product height mm | 65.278 |
| Product length in | 2.470 |
| Product length mm | 62.738 |
| Product width in | 9.420 |
| Product width mm | 239.268 |