Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 9.140 | |
| Product height mm | 232.156 | |
| Product length in | 4.040 | |
| Product length mm | 102.616 | |
| Product width in | 3.170 | |
| Product width mm | 80.518 |