630AA00645A
630AA00645A
Tools630AA00645A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Installation type | Screw-in Cartridge |
| Product height in | 1.575 |
| Product height mm | 40.005 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 8.598 |
| Product width mm | 218.389 |