Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
630AA00782A
630AA00782A MNFLD ASSY BERENDSEN FLUID P
630AA00782A
Tools
Add to comparison
Add to comparison
630AA00782A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.630
Product height mm
66.802
Product length in
7.930
Product length mm
201.422
Product width in
4.970
Product width mm
126.238