Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
630AA00835A
HIC-MANIFOLD ASSEMBLY
630AA00835A
Where to buy
Export PDF
Tools
Add to comparison
630AA00835A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.970
Product height mm
75.438
Product length in
1.470
Product length mm
37.338
Product width in
7.320
Product width mm
185.928