Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 3.660 | |
| Product height mm | 92.964 | |
| Product length in | 4.470 | |
| Product length mm | 113.538 | |
| Product width in | 8.940 | |
| Product width mm | 227.076 |
![Vickers by Danfoss Cricuit Makers 630AA01024A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318008%2FID463022800854-0101_preview.jpg&w=1920&q=75)