Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 8.870 | |
| Product height mm | 225.298 | |
| Product length in | 5.970 | |
| Product length mm | 151.638 | |
| Product width in | 12.970 | |
| Product width mm | 329.438 |
![Vickers by Danfoss Cricuit Makers 630AA01367A [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318723%2FID463022800885-0101_preview.jpg&w=1920&q=75)