Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Installation type | Screw-in Cartridge |
| Product height in | 5.970 |
| Product height mm | 151.638 |
| Product length in | 4.700 |
| Product length mm | 119.380 |
| Product width in | 9.560 |
| Product width mm | 242.824 |