Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | 1.990 | |
| Product height mm | 50.546 | |
| Product length in | 6.610 | |
| Product length mm | 167.894 | |
| Product width in | 1.990 | |
| Product width mm | 50.546 |
![Vickers by Danfoss Cricuit Makers 02-177284 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318157%2FID463022680111-0101_preview.jpg&w=1920&q=75)