Danfoss
630AW00014A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
630AW00014A
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Controller Type | Pressure and Flow Compensator with .4375-20 SAE O-Ring Load Sense Port Left Side |
| Design code | A |
| Displacement | 75 cm³/rev |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Quiet Operation: 70% pressure pulse reduction with SPU |
| Fluid Cleanliness | 18/16/13 |
| Housing material | Cast Iron |
| Identification | Danfoss |
| Input shaft | 14 Tooth 12/24 Dp |
| Input Speed - Maximum | 2500 RPM |
| Maximum Case Drain Temperature | 90 °C |
| Maximum Input Power | 132.8 kW |
| Maximum Input Torque | 4487 in lb |
| Maximum Recommended Operating Viscosity | 30 cSt |
| Minimum Recommended Operating Viscosity | 15 cSt |
| Model Code | HPR075R0S1MD00AB0270101AA0000000C000AA |
| Nominal Pressure Rating | 6091 Psi |
| Peak Pressure Rating | 7251 Psi |
| Product Height | 11.54 in |
| Product Length/Depth | 15.23 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 2548.436 in³ |
| Product Weight | 39 lb |
| Product Width | 14.5 in |
| Pump Special Features | None |
| Shaft rotation | Right |
| Sub-brand | None |
| Trade Name | HPR Series |