Danfoss
630AW00071A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
630AW00071A
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Continuous Allowable Case Pressure | 2.5 bar |
| Control Special Features | None |
| Controller Type | None |
| Design code | A |
| Displacement | 75.9 cm³/rev |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Quiet Operation: 70% pressure pulse reduction with SPU |
| Fluid Cleanliness | 18/16/13 |
| Front Mounting | Standard |
| Housing material | Cast Iron |
| Identification | Danfoss |
| Input shaft | 14 Tooth 12/24 Dp |
| Input Speed - Maximum | 2350 RPM |
| Input Speed - Rated | 2300 RPM |
| Maximum Case Drain Temperature | 90 °C |
| Maximum Case Pressure | 2.5 bar |
| Maximum Displacement Option | Standard Displacement |
| Maximum Input Power | 79.1 kW |
| Maximum Input Torque | 507 Nm |
| Maximum Recommended Operating Viscosity | 30 cSt |
| Minimum Recommended Operating Viscosity | 15 cSt |
| Model Code | HPR075R0S1MAABAC0000001AB0000000A000AA |
| Nominal Pressure Rating | 6091 Psi |
| Paint | Anti Rust Conservation Oil |
| Peak Pressure Rating | 7251 Psi |
| Product Height | 11.54 in |
| Product Length/Depth | 15.23 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 2548.436 in³ |
| Product Weight | 39 lb |
| Product Width | 14.5 in |
| Pump Special Features | None |
| Response time | 120 ms |
| Shaft rotation | Right |
| Sub-brand | None |
| Theoretical Input Power | 79.1 kW |
| Theoretical Input Torque At Maximum Displacement | 507 Nm |
| Trade Name | HPR Series |