Danfoss
630AW00123A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
630AW00123A
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Continuous Allowable Case Pressure | 2.5 bar |
| Controller Type | None |
| Design code | A |
| Displacement | 135 cm³/rev |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Quiet Operation: 70% pressure pulse reduction with SPU |
| Fluid Cleanliness | 18/16/13 |
| Identification | None - Mark Assembly Number, Complete Model Code and Build Date Code On Plate |
| Input shaft | 13 Tooth 8/16 Dp |
| Input Speed - Maximum | 2000 RPM |
| Maximum Case Drain Temperature | 90 °C |
| Maximum Case Pressure | 2.5 bar |
| Maximum Recommended Operating Viscosity | 80 cSt |
| Minimum Recommended Operating Viscosity | 10 cSt |
| Model Code | HPR135R0S3MAAHAC0000001AA0000000A000AA |
| Nominal Pressure Rating | 420 bar |
| Paint | None |
| Peak Pressure Rating | 500 bar |
| Product Height | 11.54 in |
| Product Length/Depth | 15.23 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 2548.436 in³ |
| Product Weight | 143 lb |
| Product Width | 14.5 in |
| Pump Special Features | None |
| Shaft rotation | Right |
| Sub-brand | None |
| Trade Name | HPR Series |