Danfoss
630AW00978A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
630AW00978A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Controller Type | None | |
| Design code | A | |
| Displacement | 165 cm³/rev | |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Quiet Operation: 70% pressure pulse reduction with SPU | |
| Fluid Cleanliness | 18/16/13 | |
| Front Mounting | Additional Holes (165;) | |
| Housing material | Cast Iron | |
| Identification | Danfoss | |
| Input shaft | 27 Tooth Dp 16/32 | |
| Input Speed - Maximum | 2100 RPM | |
| Maximum Case Drain Temperature | 90 °C | |
| Maximum Displacement Setting | 165 cm³/rev | |
| Maximum Input Power | 243.4 kW | |
| Maximum Input Torque | 1107 Nm | |
| Maximum Recommended Operating Viscosity | 30 cSt | |
| Minimum Recommended Operating Viscosity | 10 cSt | |
| Model Code | HPR165R2T3MD00AC1510101AQ0000000A000AA | |
| Nominal Pressure Rating | 420 bar | |
| Paint | Anti Rust Conservation Oil | |
| Peak Pressure Rating | 500 bar | |
| Product Height | 11.54 in | |
| Product Length/Depth | 15.23 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 2548.436 in³ | |
| Product Weight | 195.8 lb | |
| Product Width | 14.5 in | |
| Pump Special Features | None | |
| Response time | 150 ms | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | HPR Series |