631AA00035A-003 Active-
631AA00035A-003
Tools631AA00035A-003 Product specifications
Characteristic | Value |
|---|
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 4.460 |
| Product length mm | 113.284 |
| Product width in | 1.330 |
| Product width mm | 33.782 |