Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
631AA00365A
MNFOLD ASSY Motion Portland, ME
631AA00365A
Where to buy
Export PDF
Tools
Add to comparison
631AA00365A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
6.550
Product height mm
166.370
Product length in
5.500
Product length mm
139.700
Product width in
3.000
Product width mm
76.2