Danfoss Xcel
631AG00030A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
631AG00030A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Higher torque at low speedsEfficient "same speed" disc valveAdvanced, feature-rich design at an affordable price |
| Model Code | MC2100AD00AA010001000000 |
| Product Height | 4.28 in |
| Product Length/Depth | 7.11 in |
| Product Type | Disc Geroler |
| Product Volume | 130.244 in³ |
| Product Weight | 20.9 lb |
| Product Width | 4.28 in |
| Sub-brand | Xcel |
| Trade Name | XL2 Series |