Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Maximum pressure cart A BAR | 250.000 |
| Maximum pressure cart B BAR | 250.000 |
| Minimum pressure cart A BAR | 10.000 |
| Minimum pressure cart B BAR | 10.000 |
| Pressure setting cart B BAR | 250.000 |
| Recommended filtration level | 18/16/13 |
![Vickers by Danfoss Cricuit Makers 632AA00523A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318595%2FID463022800923-0101_preview.jpg&w=1920&q=75)