
633040
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
633040
Product specifications
Characteristic | Value |
|---|---|
| Package contents | Spare Part |
| Product Height | 2.36 in |
| Product Length/Depth | 4.43 in |
| Product Type | Spare Part |
| Product Volume | 20.282 in³ |
| Product Width | 1.94 in |
| Sub-brand | None |
| Trade Name | None |