Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
633098
OCWF 6 F 30
633098
Tools
Add to comparison
Add to comparison
633098
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
10.190
Product length mm
258.826
Product width in
2.500
Product width mm
63.500