TIE ROD
633393
Tools633393 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder tie rod |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 11.800 |
| Product length mm | 299.720 |
| Product width in | 0.780 |
| Product width mm | 19.812 |
| Thread type | Small male UN thread |