GASKET
633746
Tools633746 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Gasket |
| Product height in | 1.827 |
| Product height mm | 46.406 |
| Product length in | 0.030 |
| Product length mm | 0.762 |
| Product material | Polyethylene |
| Product width in | 3.410 |
| Product width mm | 86.614 |
| Thickness IN | 0.030 |
| Thickness MM | 0.762 |