Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Product height in | 6.417 |
| Product height mm | 163.000 |
| Product length in | 10.433 |
| Product length mm | 264.998 |
| Product width in | 11.024 |
| Product width mm | 280.01 |
| Recommended filtration level | 18/16/13 |
| Valve material | Steel |
![Vickers by Danfoss Cricuit Makers 630AA01683A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318665%2FID463022800899-0101_preview.jpg&w=1920&q=75)