Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
635062
COIL UD
635062
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
635062
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.520
Product height mm
64.008
Product length in
1.461
Product length mm
37.109
Product width in
1.811
Product width mm
45.999