Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
635134
ORIFICE GREEN
635134
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
635134
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.250
Product height mm
6.350
Product length in
0.250
Product length mm
6.350
Product width in
0.250
Product width mm
6.350