Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
635137
ORIFICE PINK
635137
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
635137
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.250
Product height mm
6.350
Product length in
0.193
Product length mm
4.900
Product width in
0.193
Product width mm
4.900