Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
635661
SERVOCOIL80OHM/40MA TAB ON PRINT 989990
635661
Tools
Add to comparison
Add to comparison
635661
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.400
Product height mm
10.160
Product length in
0.620
Product length mm
15.748
Product width in
0.350
Product width mm
8.89