Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | NO | No |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 10 DESIGN | 10 Design |
| Flow rate LPM | 10 | |
| Flow rate USGPM | 2.6 | |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Fluid compatibility | PETROLEUM OILS | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE | SAE |
| Insert type | SHUTTLE | Shuttle |
| Interface | YES | Yes |
| Leakage | STANDARD | Standard |
| Model Code 1 | CVGMS13PTBA10 | |
| Module Type | SHUTTLE MODULE | Shuttle Module |
| Normal function | NORMALLY OPEN | Normally open |
| Pilot port orientation | ISO | ISO |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000 | |
| Product height in | 1.570 | |
| Product height mm | 39.878 | |
| Product length in | 3.180 | |
| Product length mm | 80.772 | |
| Product width in | 1.930 | |
| Product width mm | 49.022 | |
| Seal material | BUNA-N | Buna-N |
| Size | ISO 4401, SIZE 03 | ISO 4401, size 03 |
| Special feature | NONE | None |
| Spool position sensor | NO | No |
| Valve type | CARTRIDGE VALVE MODULE | Cartridge valve module |
| Valvistor | NO | No |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |