ORIFICE-product-details

ORIFICE

636894


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Package contentsORIFICEOrifice
Product height in0.250
Product height mm6.350
Product length in0.250
Product length mm6.350
Product width in0.250
Product width mm6.350

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm