638689
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6042893-007
638689
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Presses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine | |
| Body material | Cast Iron | |
| Coil Rating | 24 Volt DC | |
| Coil Type | ISO 4400 mounting | |
| Design code | 10 | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Feature | Efficient, dependable operationBest-in-class designFaster response time | |
| Flow rate | 20 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Directional Control Valve | |
| Leakage | Standard | |
| Light | No | |
| Model Code | CVUA 6 PDN 3 M U H 10 | |
| Pressure Rating | 315 bar | |
| Product Height | 3.34 in | |
| Product Length/Depth | 4.94 in | |
| Product Type | Slip-in Cartridge Valves | |
| Product Volume | 19.8 in³ | |
| Product Weight | 1.9 lb | |
| Product Width | 1.2 in | |
| Response time | 150 ms | |
| Seal material | Buna-N | |
| Special features | None | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | CVUA-6 10 Design | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |