Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
638840
DGMA 3 0 10ORIFICE PLATE, DGMA3010
638840
Model code:
DGMA3010
Where to buy
Export PDF
Tools
Add to comparison
638840
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Model Code 1
DGMA3010
Product height in
0.940
Product length in
2.900
Product length mm
73.660
Product width in
1.800
Product width mm
45.720