639AW00037A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
639AW00037A
Product specifications
Characteristic | Value |
|---|---|
| Application | Other |
| Code Title | Open Circuit Piston Pump |
| Design code | First |
| Displacement | 105 cm³/rev |
| Fluid Cleanliness | 18/16/13 |
| Housing material | Cast Iron |
| Input Speed - Maximum | 2350 RPM |
| Maximum Input Power | 172.7 kW |
| Maximum Input Torque | 6213 in lb |
| Maximum Recommended Operating Viscosity | 30 cSt |
| Minimum Recommended Operating Viscosity | 15 cSt |
| Model Code | HPR105DSRDLPXXPLM300XXAA2X |
| Nominal Pressure Rating | 6091 Psi |
| Peak Pressure Rating | 7251 Psi |
| Product Height | 9.37 in |
| Product Length/Depth | 11.85 in |
| Product Volume | 1365.724 in³ |
| Product Weight | 211.64 lb |
| Product Width | 12.3 in |
| Pump Special Features | None |
| Shaft rotation | Right |