Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6422-330
PUMP-VAR DISP, S2PV105 CW
6422-330
Where to buy
Export PDF
Tools
Add to comparison
6422-330
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.110
Product height mm
282.194
Product length in
15.584
Product length mm
395.834
Product width in
9.660