Danfoss
6422-366
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6422-366
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Charge Pressure Relief Valve Setting | 21 bar |
| Charge Pump Displacement | 21 cm³/rev |
| Charge Pump Options | Remote Filter Ports |
| Charge Pump Special Features | None |
| Configuration | Single |
| Control | Electronic Proportional Control 12 Volt DC Without Electronic Driver |
| Control Orifice Lower Servo Diameter | .052 in |
| Control Orifice Upper Servo Diameter | .052 in |
| Control Supply Orifice Diameter | .052 in |
| Design code | A |
| Displacement | 105.4 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready |
| Flow at Rated Speed and PSI | 376 l/min |
| High Pressure Relief Valve Setting Port A | 345 bar |
| High Pressure Relief Valve Setting Port B | 431 bar |
| Housing material | Cast Iron |
| Identification | Standard |
| Input Mounting Flange | SAE C |
| Main Port Orientation | Radial |
| Main Port(s) | [1.00] - Code 62 Per SAE J518 same side location |
| Maximum Input Torque | 424 Nm |
| Minimum Working Pressure | 430 bar |
| Model Code | ACL10514R0ESSVV00ECFFF031AA000A |
| Mounting Flange Location | Standard J744 |
| Mounting Type | Standard |
| Paint | Primer Blue Per Spec 209-13Cd |
| Peak Pressure Rating | 500 bar |
| Pressure Override Setting Port A | 310 bar |
| Pressure Override Setting Port B | 310 bar |
| Product Height | 11.11 in |
| Product Length/Depth | 15.734 in |
| Product Type | Heavy Duty Closed Circuit Pump |
| Product Volume | 1625.684 in³ |
| Product Weight | 178 lb |
| Product Width | 9.3 in |
| Shaft rotation | Right |
| Special Pump Assembly Features | None |
| Sub-brand | None |
| Trade Name | Series 2 |
| Type | Variable Displacement |
| Unit type | Single |
| Valve Plate | Standard, V-Groove |
| Working pressure - max | 500 bar |