Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6422-410
PUMP-VAR DISP, S2PV105 CW
6422-410
Tools
Add to comparison
Add to comparison
6422-410
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
11.110
Product height mm
282.194
Product length in
15.734
Product length mm
399.644
Product width in
9.660