Danfoss
6423-668
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6423-668
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pressure Relief Valve Setting | 16 bar | |
| Charge Pump | Charge Pump With Remote Pressure Filter Ports On -A- Port Side | |
| Charge Pump Displacement | 21 cm³/rev | |
| Charge Pump Special Features | Steel Core Charge Pump Gasket | |
| Configuration | Single | |
| Control Supply Orifice Diameter | .057 in | |
| Design code | B | |
| Design type | Series 1 | |
| Displacement | 105.4 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready | |
| Flow at Rated Speed and PSI | 375 l/min | |
| Identification | Standard | |
| Main Port Orientation | Radial | |
| Main Port(s) | [1.00] - Code 62 Per SAE J518 With Port A And B Gage Ports | |
| Maximum Input Torque | 441 Nm | |
| Minimum Working Pressure | 420 bar | |
| Model Code | ACA642314R0E00MCE002T0AA30EA00A0B | |
| Mounting Flange Location | Standard J744 | |
| Paint | Finish Black | |
| Pressure Override Setting Port A | 397 bar | |
| Product Height | 12.26 in | |
| Product Length/Depth | 18.21 in | |
| Product Type | Heavy Duty Closed Circuit Pump | |
| Product Volume | 2670.125 in³ | |
| Product Weight | 85.3 lb | |
| Product Width | 11.96 in | |
| Shaft rotation | Right | |
| Special features | None | |
| Special Pump Assembly Features | None | |
| Sub-brand | None | |
| Trade Name | Series 1 | |
| Type | Variable Displacement | |
| Valve Plate | Standard, V-Groove | |
| Working pressure - max | 480 bar |