Danfoss
6441-018
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6441-018
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 105 cm³/rev |
| Feature | Durable and efficientEngineered for demanding applicationsPro-FX ready |
| Identification | Standard |
| Main Ports | [1.00] SAE 4-Bolt Split Flange Port, Standard Pressure Series (Code 61) |
| Maximum Speed | 4810 RPM |
| Model Code | ACE644123HAA1E1M1MMAD00000B0A |
| Output Shaft | 23 Tooth 16/32 Pitch Spline (Models 33-64) |
| Paint | Primer Blue |
| Product Height | 12.3 in |
| Product Length/Depth | 16.35 in |
| Product Type | Heavy Duty Variable Motor |
| Product Volume | 2405.216 in³ |
| Product Weight | 86.2 lb |
| Product Width | 11.96 in |
| Special features | None |
| Sub-brand | None |
| System Working Temperature | 180 °F |
| Torque | 656 Nm |
| Trade Name | Series 1 |
| Working pressure | 420 bar |