Danfoss
6441-081
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6441-081
Product specifications
Characteristic | Value |
|---|---|
| Application | Transit Mixer, Motor Grader |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 6.4 in³/rev |
| Feature | Durable and efficientEngineered for demanding applicationsPro-FX ready |
| Identification | Standard |
| Main Ports | [1.00] SAE 4-Bolt Split Flange Port, High Pressure Series (Code 62) |
| Maximum Speed | 4810 RPM |
| Model Code | ACE644123KAA1B1L1LSBE00000B0A |
| Output Shaft | 23 Tooth 16/32 Pitch Spline (Models 33-64) |
| Paint | Blue Primer Per Spec 209-13Cd |
| Product Height | 12.25 in |
| Product Length/Depth | 15.85 in |
| Product Type | Heavy Duty Variable Motor |
| Product Volume | 1999.874 in³ |
| Product Weight | 86.2 lb |
| Product Width | 10.3 in |
| Special features | None |
| Sub-brand | None |
| Torque | 483.8 Nm |
| Trade Name | Series 1 |
| Working pressure | 42000000 Pa |