Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 10.9 | 10.9 |
| Remarks | SELF LOCK | SELF LOCK |
| Screw, Drive Type | EXTERNAL HEXAGON | EXTERNAL HEXA |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | 5,3000 mm | |
| Screw, Head Type | HEXAGON CAP HEAD | HEXAGON CAP H |
| Screw, Hex Width | 13,0000 mm | |
| Screw, Length | 30,0000 mm | |
| Size/Dimensions | L3.6XW7.8XH1 CM | |
| Standard | DIN 933 (ISO 4017) | DIN 933 (IS |
| Standard Class Level | N/A | |
| Thread, Size | M8 | M8 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |