O-RING
652537
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
652537
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | NBR90, D-HMS-101 |
| O-Ring, Cross Section | 3,0000 mm |
| O-Ring, Inside Diameter | 34,2000 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |